Installation, Operation and Maintenance Manual
Spare Parts Catalog
2D CAD Files - DXF Format
Drawings and content are owned by Xylem, Inc and are subject to change without notice. Drawings are for illustrative purposes, and Xylem is not responsible for ensuring fit and connections.
- 5HP_1003-8647 & 1003-8655
- 7.5HP_1003-8648 & 1003-8656
- 10HP_1003-8649 & 1003-8658
- 10HP_1004-2714 & 1004-2716
- 15HP_1003-8650 & 1003-8660
- 15HP_1004-2715 & 1004-2717
- 20HP_1003-8651 & 1003-8661
- 25HP_1003-8652 & 1003-8663
- 30HP_1003-8653 & 1003-8665
- 40HP_1003-8654 & 1003-8666
3D CAD Files - STP Format
Drawings and content are owned by Xylem, Inc and are subject to change without notice. Drawings are for illustrative purposes, and Xylem is not responsible for ensuring fit and connections.