Everything you need to run an elite aquatic facility
Running a world-class aquatic facility presents daily challenges – from rising operational costs to maintaining pristine water that keeps your guests safe. To help water park designers, owners, and operators provide a fun, safe, sustainable environment, Xylem offers a comprehensive suite of filtration, disinfection, and circulation systems that minimize downtime, reduce energy and water use, and ensure the highest levels of water quality.

Advanced treatment systems
Proper filtration, disinfection, and recirculation are critical in maintaining water quality. Our portfolio of solutions offers particulate removal, chloramine reduction, and inactivation of chlorine-resistant pathogens, ensuring a world-class guest experience.

Energy-efficient technologies
Because water parks require a significant amount of water and energy, Xylem enables greater operational efficiency and environmental sustainability through our expertise in water management.
Advanced monitoring and control systems
Modern aquatic centers monitor and control nearly every aspect of their facilities, including water quality, filter pressure, pumps, VFDs, UV systems, chemical controllers, and backwash cycles. Xylem’s aquatics solutions can be integrated with a facility’s SCADA system to manage assets, optimize performance, and predict potential issues.
North American service network
With our coast-to-coast network of manufacturing facilities, field support, and design and engineering centers, Xylem provides a one-stop shop for project planning, start-up and commissioning, and aftermarket service.
Xylem’s warranty program is designed to provide unmatched peace of mind, offering industry-leading coverage of up to 10 years on key components and comprehensive support for repairs and replacements. Our warranties include flexible options for on-site or factory repairs, ensuring minimal downtime.
Neptune Benson 530 Series Circulation Pumps are engineered for high-quality performance as well as exceptional durability and versatility.
With its unique UV chamber design, this next generation of medium pressure UV systems offers the most compact UV generator available in the market today.
Constructed from titanium for advanced corrosion resistance, this low-pressure system offers dependable, user-friendly secondary disinfection.
With a 75% smaller footprint than equivalently sized sand filters, Defender filters produce sparkling, crystal clear water by removing particles down to 1 micron and filters and are NSF Certified to 2023 Standards.

These robust, reliable, high-efficiency self-cleaning propeller pumps feature state-of-the-art N-technology and a slimline compact design.
Made from solid fiberglass, the Neptune Benson AEGIS anti-entrapment cover can be fitted over any main drain up to 24" x 24" in size, either on the floor or attached to a wall.

Metropolis Resort, located just 90 miles east of Minneapolis, Minnesota (MN) in Eau Claire Wisconsin offers extreme family fun for all ages. Metropolis is the only venue in the Midwest featuring a Trampoline Park, Ninja Warrior Courses, Indoor Water Park.

Waterpark invests in ETS-UV™ disinfection system in response to Crypto outbreak to improve water quality and protect bathers.

By modernizing one of the park’s most demanding systems, Splash Lagoon is ensuring water clarity remains reliably in the background, right where it belongs. For the staff, it means less time elbow-deep in filters and more time focused on delivering a world-class guest experience to over 300,000 annual visitors, helping the park maintain its place as a top-10 waterpark destination.
Xylem offers a comprehensive suite of filtration, disinfection, and circulation systems, and our aquatics experts can help you minimize downtime, control operational costs, and ensure pristine water quality.