Everything you need to run an elite aquatic facility
Whether designing a cutting-edge natatorium, operating a thriving swim school, or coaching competitive swimmers, you have a singular focus: ensuring a safe, sustainable aquatic space. To help you provide a safe, sustainable environment for swimmers and guests, Xylem offers a full range of filtration, disinfection, and circulation systems that enable pristine water clarity, reduce maintenance costs, and enhance energy efficiency.

Advanced treatment systems
Proper filtration, disinfection, and recirculation are critical in maintaining water and air quality for aquatic centers. Our portfolio of solutions offers particulate removal, chloramine reduction, and inactivation of chlorine-resistant pathogens, ensuring a world-class end-user experience.

Energy-efficient technologies
Because aquatics centers require a significant amount of water and energy, Xylem enables greater operational efficiency and environmental sustainability through our expertise in water management.

Advanced monitoring and control systems
Modern aquatic centers monitor and control almost every aspect of their facility, including water quality, filter pressure, pump, VFD, UV, chemical controller, and backwash cycles. Xylem’s aquatics solutions can be integrated with a facility’s SCADA system to manage assets, optimize performance, and predict potential issues.

North American service network
With our extensive coast-to-coast service network across North America, Xylem’s Neptune Benson delivers responsive, reliable support wherever you are. From technical troubleshooting to on-site service, our experienced team ensures your facilities stay up and running – quickly, efficiently, and without compromise.
Xylem’s warranty program is designed to provide unmatched peace of mind, offering industry-leading coverage of up to 10 years on key components and comprehensive support for repairs and replacements. Our warranties include flexible options for on-site or factory repairs, ensuring minimal downtime.

Neptune Benson 530 Series Circulation Pumps are engineered for high-quality performance as well as exceptional durability and versatility.

With its unique UV chamber design, this next generation of medium pressure UV systems offers the most compact UV generator available in the market today.

Constructed from titanium for advanced corrosion resistance, this low-pressure system offers dependable, user-friendly secondary disinfection.

With a 75% smaller footprint than equivalently sized sand filters, Defender filters produce sparkling, crystal clear water by removing particles down to 1 micron and filters and are NSF Certified to 2023 Standards.

Lawson Aquatics main drains ensure both quality and enhanced safety for your aquatics facility while meeting the industry’s most stringent testing requirements.

Made from solid fiberglass, the Neptune Benson AEGIS anti-entrapment cover can be fitted over any main drain up to 24" x 24" in size, either on the floor or attached to a wall.

Pro Clube chose to install Defender® regenerative media filters, which replaced three traditional sand filters, reducing the system footprint by over 50% while capturing particles as small as 1 micron for superior water clarity.

The current equipment in the community center pool was outdated, and the Aquatic Program Supervisor found that they were losing a lot of water due to the current piping setup. The equipment required 3–4 backwashes a week for each of the five sand filters.

Mid Sussex District Council chose to install medium-pressure UV disinfection units from a proprietary UV manufacturer when the pools were originally built, however they were not completely satisfied with the results.

In 2013 the Federation Internationale de Natationo or FINA, as it is known, held the 2013 World Championships in Barcelona, Spain. Neptune-Benson was selected to provide the award-winning Defender® regenerative media filters for the prestigious event.
Xylem offers a comprehensive suite of filtration, disinfection, and circulation systems, and our aquatics experts can help you minimize downtime, control operational costs, and ensure pristine water quality.